??
Download CAD models
CAD model selection
BALLUFF BIS C-6002-019-650-03-ST11
HELP_VARIABLE
Company
Balluff
Description
Processor units
Bill of material
BALLUFF BIS C-6002-019-650-03-ST11
VERF
Availability
Available
BC
Order code
BIS009A
TC
Product identifier
BIS C-6002-019-650-03-ST11
PX
Product view
43221_01
POS
position
ICON
TRAFFIC
Customs number
85437090
TECH
Tech. Details
Tech. Detail
W
Weight
0.717 Kg
DESCRIPT
Description
Product Group = LF (70/455 kHz), Interface = Profibus DP Slave galvanically isolated, Supported RFID technologies = LF 70/455 kHz (BIS C ), Number of connectable R/W heads / antennas = 2, Operating voltage Ub = 19.2...28.8 VDC, Housing material = ABS, Ambient temperature = 0...60 °C, IP rating = IP65, with read/write head, Approval/Conformity = CE, UKCA, cULus, WEEE, Connection = Male, 5-pin, B-coded M12x1-Female, 5-pin, B-coded Male, 5-pin
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions